Industria manufatturiera

Panoramica

Panoramica

Grazie alla sua gamma completa di pompe e sistemi di pompaggio, Grundfos è il partner ideale per le aziende che operano nell'industria manifatturiera e che, in particolare, si occupano di:

  • Metallurgia
  • Electronica
  • Lavorazione di gomma e plastica
  • Produzione di macchinari e attrezzature

    Facebook Twitter LinkedIn
Download
Based on three simple status modes, the monitor offers reliable and plain information regarding the status of your system.

Grundfos CR MONITOR - Intelligent ...

Based on three simple status modes, the monitor offers reliable and plain information regarding the status of your system.


Overview of customised pumps solutions for challenging applications.

Customised Solutions

Overview of customised pumps solutions for challenging applications.


ATEX approved pumps for explosive environments.

ATEX approved pumps

ATEX approved pumps for explosive environments.


Connection variants for different pump sizes

Grundfos CR connections

Connection variants for different pump sizes


Protect your pump against external threats

CR motor protection

Protect your pump against external threats


Double shaft seal for aggressive or dangerous liquids

Grundfos CRN double shaft seal

Double shaft seal for aggressive or dangerous liquids


 Air-Cooled Top for high temperature operation

Grundfos CRN Air-Cooled Top

Air-Cooled Top for high temperature operation


Grundfos MAGdrive - Leak-free pumps for hazardous media

Grundfos CRN MagDrive

Grundfos MAGdrive - Leak-free pumps for hazardous media


Low NPSH for high temperature and poor inlet conditions

Grundfos CRN Low NPSH

Low NPSH for high temperature and poor inlet conditions


High Pressure programme - over 25 bar.

CRN High Pressure programme

High Pressure programme - over 25 bar.


Handling aggressive liquids in process applications

Grundfos CRN in pharmaceutical ...

Handling aggressive liquids in process applications


Grundfos LiqTec for dry-running protection

Grundfos LiqTec

Grundfos LiqTec for dry-running protection


Pump solutions for mobile applications where no electric power is available

Grundfos CR Pulley-head

Pump solutions for mobile applications where no electric power is available


Handbook - Mechanical shaft seals for pumps

Mechanical shaft seals for pumps

Handbook - Mechanical shaft seals for pumps


Handbook about pump hydraulics, pump design and the basic pump terms

The Centrifugal pump

Handbook about pump hydraulics, pump design and the basic pump terms


Handbook about pump hydraulics, pump design and the basic pump terms

Pump Handbook

Handbook about pump hydraulics, pump design and the basic pump terms


Contatto
Local sales company

Tel.

02 95 83 81 12

Indirizzo

Via Gran Sasso 4
20060 Truccazzano Milano

Local service centre

Tel.

02 95 83 81 12